€1.732,38 FLR-1604A
Description
The flowmeters and controllers of the FLR-1600 and FLV-4600 series use two of the best studied physical properties of liquids to measure flow: Pressure and Viscosity. Differential pressure measurement, across a laminar flow element, results in a flow meter that is inherently linear. OMEGA™ flow meters measure differential pressure within that laminar region to achieve a turndown of 50:1 typical and the accuracy is ±2.0% of full scale. It uses the same technology as the laminar gas mass flow and volumetric flow meters, FMA-1600 and FLV-1600. There are no moving parts to wear out.Model No. Water Flow Meter |
Model No. Water Flow Controller Min Δ P = 5 PSIG |
Connection | Flow Range |
FLR-1601A | –––– | 10-32 Thread | 0.5 sccm |
FLR-1602A | –––– | 10-32 Thread | 1 sccm |
FLR-1614A | –––– | 1/8 FNPT | 2 sccm |
FLR-1615A | –––– | 1/8 FNPT | 5 sccm |
FLR-1603A | –––– | 1/8 FNPT | 10 sccm |
FLR-1616A | –––– | 1/8 FNPT | 20 sccm |
FLR-1604A | FLV-4604A | 1/8 FNPT | 50 sccm |
FLR-1617A | FLV-4617A | 1/8 FNPT | 100 sccm |
FLR-1618A | FLV-4618A | 1/8 FNPT | 200 sccm |
FLR-1619A | FLV-4619A | 1/8 FNPT | 500 sccm |
FLR-1620A | –––– | 1/4 FNPT | 1 SLPM |
FLR-1605A | –––– | 1/4 FNPT | 2 SLPM |
FLR-1606A | –––– | 1/4 FNPT | 5 SLPM |
FLR-1607A | –––– | 1/4 FNPT | 10 SLPM |
Order By Part Number
Part Number Builder